Publish your products
STRUGAL 100 C Interior Door
STRUGAL 100 C Interior Door
STRUGAL 100 C Interior Door
STRUGAL 100 C Interior Door
STRUGAL 100 C Interior Door
STRUGAL 100 C Interior Door
    Strugal

    STRUGAL 100 C Interior Door

    4.6 out of 5 stars4.6(31 reviews)
    Aluminium door that integrate into the design of the space. A novel alternative in aluminium that enables door and window colour to be unified in the dwelling, producing an efficient, definitive solution to the problems of wood.
    Specification
    • • A wide range of frames from 70 to 140 mm and an extendible overlap option for walls of greater thickness. • Leaves with 40 mm thickness are formed by lightweight tubular panel and aluminium sheet on both faces. • A preformed flexible and rigid PVC perimeter joint to contribute enhanced sealing and noise reduction. • Easy to install and screwed to the sub-frame/pre-frame using special polypropylene parts. • 45, 70 and 90 mm flashing, stapled to the frame to facilitate assembly and disassembly. • Options of hidden hinges, magnetic locks and automatic doorclosing mechanisms. • Option for door with sliding opening, with the same aesthetics as hinged doors.
    Technical specification
    • Unique ref.strugal_a100c
    • Product familySTRUGAL PUERTAS ALUMINIO + PVC
    • Product groupPUERTAS DE INTERIOR
    • TypeObject (single object)
    • Date of publishing2019-07-11
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit