Publish your products
STRUGAL CABINET FRONT Folding Doors (Two-Aluminium Inlays-Leaf)
Strugal

STRUGAL CABINET FRONT Folding Doors (Two-Aluminium Inlays-Leaf)

Cabinet fronts with sliding or hinged doors that can be adapted to your needs. From the doors and windows to the fronts of the cabinets, all the elements can be manufactured in the same color, offering a differentiated and harmonious solution.
Specification
  • • Sliding or hinged opening options • Frames and guides, 85 mm in sliding opening and 70 mm in hinged opening. • Minimalist leaves, with visible section of only 10 mm (sliding opening) and panel, mirror or glass options. • Option of a minimalist handle integrated into hinged opening • Easy to install and screwed to the sub-frame/pre-frame using special polypropylene parts. • 45, 70 and 90 mm flashing, stapled to the frame to facilitate assembly and disassembly and which matches the aesthetics with the interior doors. • There is an option for ejection mechanisms for hinged opening that eliminate handles.
Technical specification
  • Unique ref.strugal_cabfront_i2
  • Product familySTRUGAL PUERTAS ALUMINIO + PVC
  • Product groupFRENTES DE ARMARIO
  • TypeObject (single object)
  • Date of publishing2021-09-29
  • Edition number1
Related
  • Material mainAluminium
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryDoors - Other
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe Africa
Portugal
Morocco
Spain