Publish your products
Summit Open Linear Luxury Fireplace
Summit Open Linear Luxury Fireplace
Summit Open Linear Luxury Fireplace
Summit Open Linear Luxury Fireplace
Summit Open Linear Luxury Fireplace
Summit Open Linear Luxury Fireplace

    Summit Open Linear Luxury Fireplace

    Introducing The Summit Fireplace | A New Era in Fireplace Design

    Fireplaces have long been a cornerstone of design, bringing warmth, ambiance, and elegance to interiors. But why conform to the ordinary when you can revel in the exceptional? With innovations that elevate both form and function, today’s fireplaces are redefining expectations.

    If you’re seeking a statement piece that transcends the mundane, consider a design that offers expansive flames, architectural openings, and unmatched realism. Here’s how these features are transforming the way we experience fire indoors.

    The Power of Expansive Flames

    At the heart of a truly extraordinary fireplace is the fire itself. Expansive flames command attention, creating a sense of grandeur and sophistication. Unlike the subdued, narrow flames of traditional fireplaces, modern designs embrace bold, sweeping flames that evoke the natural beauty of a roaring fire.

    This design approach not only enhances the aesthetic appeal but also serves as a focal point that ties together the elements of a room. Whether you’re designing a minimalist space or an opulent interior, expansive flames add an undeniable allure that captivates and inspires.

    Architectural Openings That Redefine Elegance

    The proportion of a fireplace can make or break its impact, and taller openings have become a hallmark of luxury design. Architectural openings with increased height bring a sense of openness and drama to the space, creating a visual centerpiece that elevates the entire room.

    These taller openings are not merely about scale—they are about making a statement. They frame the flames with elegance, allowing the interplay of firelight and shadows to create a mesmerizing display. For designers and homeowners alike, this is an opportunity to craft interiors that feel both expansive and intimate.

    Unrivaled Realism: The Art of the Flame

    Perhaps the most transformative innovation in modern fireplaces is the technology behind the flames themselves. Today’s fireplaces use integrated burner systems to achieve an unparalleled level of realism. Gone are the days of artificial-looking fires; now, the illusion of natural logs ablaze creates a truly authentic experience.

    For those who value craftsmanship and authenticity, this advancement ensures that the fireplace doesn’t just look like a work of art—it feels like one. The lifelike quality of the flames invites a sense of connection and comfort, seamlessly blending the natural with the refined.

    Redefine Your Expectations

    Why settle for the ordinary when you can embrace the extraordinary? Modern fireplace design invites us to think beyond the traditional and discover a world where fire is more than a utility—it is a statement of sophistication, creativity, and innovation.

    With expansive flames, architectural openings, and unrivaled realism, today’s fireplaces are a testament to the art of reimagining the familiar. Whether you’re an interior designer crafting a bold vision or a homeowner seeking to elevate your space, these features offer a transformative experience that redefines luxury.


    Specification
    • Overall:

      • Fuel Type: Propane | Natural Gas
      • Type: Gas B-Vent
      • Style: Linear
      • Venting: 12″ B-Vent System
      • Maximum Heat Output: 95,000 BTUs
      • Viewing Height: 18 or 24″
      • Viewing Width: 50.25, 62.25, or 74.25″
      • LED Lights: Yes
      • Interior Downlighting: Yes
      • Safety Spill Switch: Yes
      • Adjustable Flame Height: Yes
      • Thermostatic Control: Yes

      48” Model

      • Framing Width: 54 1⁄8”
      • Framing Height: 47”
      • Framing Depth: 20 ½”

      60” Model

      • Framing Width: 66 1⁄8”
      • Framing Height: 47”
      • Framing Depth: 20 ½”

      72” Model

      • Framing Width: 78 1⁄8”
      • Framing Height: 47”
      • Framing Depth: 20 ½”

      *84” *96”

    Technical specification
    • Unique ref.summit-open-linear-luxury-fireplace
    • Product familyLinear Fireplace
    • Product groupLinear Gas Fireplaces
    • TypeObject (single object)
    • Date of publishing2026-05-22
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States