Publish your products
Triad High Pressure Steam Firetube Boiler

Triad High Pressure Steam Firetube Boiler

General Description

The High Pressure Triad Steam Boiler is available with a wide range of inputs based on the chosen capacity. However, millions of BTU’s can be delivered by creating an efficient, fully modular system sequenced by a control panel.

Features

  • Will typically provide temperatures of between 160-210°F for space heating or process water applications
  • Vessel capacity is 109 gallons
  • Heating surface of 138 sq. ft.
  • Include 70 vertical firetubes, each of which is 2″ diameter, 12 gauge steel and fitted with a high-efficiency turbulator for maximum heat transfer Fully water-backed combustion chambers with burners that are UL listed.

Construction

  • Standard features include nationally known parts and controls that are quickly available at most supply houses, allowing for quick and easy repair and maintenance, which can dramatically reduce down time.
  • UL Listed Gas Trains and Control Systems.
  • 0-30 lb Pressure Gauge
  • 15 lb Pressure Relief Valve
  • P7810C Solid State Pressure Control, Manual Reset
  • 150 Water Level Control
  • Manual Reset Low Water Cutoff
  • Gauge Glass Assembly
  • Honeywell Aquastat Relay
  • Burner Control Relay
  • 2″ Diameter Firetubes of SA178-A Steel
  • One Inch of high performance
  • Insulation With a Painted Steel Jacket.
  • Choice of single or dual fuel burners from a variety of manufacturers.
  • Low-High-Low or Modulating gas trains.
  • Low NOx
  • Barometric Dampers and Galvanized Tees
  • Clean-out openings and plugs
  • Microprocessor Control Panel for true lead-lag modulation

Safety

A well-made, rugged vessel is naturally a safer boiler. But Superior’s High Pressure Steam Triads also have a firebox design that is completely backed by water, along with safety controls on the boiler that results in additional safety and security for your unit.

Specification
  • Capacity: 14 - 48 HP

    Fuel Capabilities: #2 Oil, Hydrogen, Natural Gas, Propane

    Tube Type: Smooth Tubes with Turbulators

    Steam Design Pressure: Up to 150 psig

Technical specification
  • Unique ref.triad-high-pressure-steam-firetube-boiler
  • Product familyBoilers
  • Product groupVertical Firetubes
  • TypeObject (single object)
  • Date of publishing2025-08-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 21
  • OmniClass TitleWater Tube Boilers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States