Publish your products
Suvinil Premium Acrylic Constructions
Suvinil Premium Acrylic Constructions
Suvinil Premium Acrylic Constructions
Suvinil Premium Acrylic Constructions
Suvinil Premium Acrylic Constructions
Suvinil Premium Acrylic Constructions
    Suvinil
    Archived

    Suvinil Premium Acrylic Constructions

    New

    Suvinil Premium Acrylic is an acrylic emulsion paint that ensures quality to your painting. Has high hiding power, low dripping, no peeling, it's resistant and endurable. Simply follow Suvinil's preparation guidelines and...it's done!

    Available Sizes and Yields:
    Can and Plastic Pail (18 L): White: up to 130 m2 finished // Colors: up to 120m² finished;
    Can (16 L): Base: up to 100 m² finished

    Specification
    • Indicated Area: Interior and Exterior;
      Finishing: Matte;
      Quality: Premium;
      Yield: White: up to 130 m2 finished // Colors: up to 120m² finished (18L)

      Coats: 2-3

      Surfaces: Suitable for painting external and internal surfaces of plaster, acrylic putty, textures, concrete, fiber-cement. And fo internal surfaces of putty and plaster properly prepared.

      Pre-Application Products: Suvinil Acrylic Sealer (for first painting on firm masonry surfaces). Suvinil Wall Preparing Primer (for repainting on weak surfaces such as chalked paints and fibercement). Suvinil Plaster & Drywall (for new surfaces of gypsum, plaster and drywall). Suvinil Suviflex (in case of cracks and/or high-absorptive Masonry Facades affected by raindrops or sea air). Suvinil Constructions Interior Putty or Suvinil Constructions Exterior/Interior Putty for surface levelling.

      Shine Intensity: 0/5;
      Washability: 2/5;
      Odor: no odor within 3 hours after application

    Technical specification
    • Unique ref.SUV-CCIVIL-APR
    • Product familyPaint, Varnishes & Finishes
    • Product groupWall Paints
    • TypeObject (single object)
    • Date of publishing2019-12-10
    • Edition number1
    • Height (mm)348.5
    • Width (mm)235
    • Depth (mm)235
    Links
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)25.91
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationMaterial
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_96
    • Uniclass 2015 DescriptionWaterborne masonry paints
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11 11 13
    • OmniClass TitleWater Based General Purpose Paints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit