Publish your products
Poem 80x35 2L
Svedbergs

Poem 80x35 2L

Poem vanity unit 80x35cm with 2 drawers. The Poem furniture range by Svedbergs is available in five widths, two depths, and five standard colors. Along with several front options and three washbasins, Poem offers a wide range of choices in both size and design expression, from simple to the lavish. Poem is made from responsibly and sustainably sourced wood and is fully recyclable.
Technical specification
  • Unique ref.Poem80x352L
  • Product familyPoem
  • Product groupBadrumsmöbler
  • TypeObject (single object)
  • Date of publishing2024-08-26
  • Edition number1
  • Height (mm)570
  • Width (mm)800
  • Depth (mm)350
Related
  • Material mainChipboard
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Storage

Region availability

Europe
Denmark
Finland
Norway
Sweden