Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
svedbergs/products/356fd658-ea1c-44a5-8cdb-00d5978941f7
Home
Categories
Sanitary
Other
Sanitary Towel Drier Bas
Unavailable in United States
Svedbergs
Follow
Sanitary Towel Drier Bas
Heated towel rail Bas. Supplied complete with four brackets, screws and plugs for installation. Can be connected to the electricity supply, to a radiator system or a combination of both. Available in four sizes in white or chrome.
Download
Technical specification
Technical specification
Unique ref.
TD-Bas_500X690
Product family
Bas
Product group
Towel Drier
Type
Assembly (multiple objects)
Date of publishing
2020-03-13
Edition number
1
Height (mm)
690
Width (mm)
500
Links
Links
Product url
https://www.svedbergs.com/products/heated-towel-rails/bas-heated-towel-rail/
Installation instructions
https://www.svedbergs.com/globalassets/catalog-assets/documentfile/Mont_anv_Bas_Easy_Eir_Oden_Sigyn.pdf
Related
Related
Material main
Stainless steel
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Other
IFC classification
Furnishing Element
Uniclass 2015 Code
Pr_40_20_76_90
Uniclass 2015 Description
Towel rails
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Svedbergs
Poem 60x45 2L
Download
Svedbergs
Poem 50x35 2L
Download
Svedbergs
Poem 60x35 1L
Download
Svedbergs
Poem 80x45 2L
Download
Svedbergs
Poem 60x35 2L
Download
Kohler
Celano™ 16-1/2" one-light sconce
Download