Publish your products
Wall cabinet 70x30 frame
Svedbergs
Archived

Wall cabinet 70x30 frame

Choose units in different sizes. All are available in white, grey, light oak and black oak finish.
Technical specification
  • Unique ref.Vsk30R
  • Product familyStil
  • Product groupBadrumsmöbler
  • TypeObject (single object)
  • Date of publishing2017-03-30
  • Edition number1
  • Height (mm)700
  • Width (mm)300
Related
  • Material mainMDF
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_30_78_03
  • Uniclass 2015 DescriptionBathroom cabinets
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-31 25 13
  • OmniClass TitleBathroom Cabinets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit