We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Forsa Corner shower with folding screen 70x70

Unique ref.: ForsaHornVik70x70
Brand: Svedbergs
Product family: Forsa
Product group: Showers
Width (mm): 700
Height (mm): 1980
Depth (mm): 700
Date of publishing: 2017-11-28
Edition number: 1
Type: Object (single object)
Consists of two folding doors (180°) with transparent rubber seal against the floor and between the glass panels. The doors can be opened/folded inwards. Practical if you have furniture in front of the doors, and to free up floor space.. No threshold – disabled-friendly. Toughened safety glass 6 mm. Wall profiles allow pipe installation 30 mm from wall. Showers can be supplemented with 20 or 40 mm wall profiles. Height 198 cm. Door opening 88-116 cm. Available for right-hand or left-hand installation. Not reversible.

6 mm toughened safety glass. Glass colours: Clear, Frosted, Smoked, Semi-frosted. Profile colours: Polished aluminium, Matt aluminium.


Material main: Glass
Material secondary: Aluminium
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Sanitary - Showers
IFC classification: Furnishing Element
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code: L7214
Uniclass 1.4 Description: Showers
Uniclass 2.0 Code: PR-35-06-79
Uniclass 2.0 Description: Shower Enclosures
Uniclass 2015 Code: SL_35_80_80
Uniclass 2015 Description: Showers
NBS Reference Code: 35-06-79
NBS Reference Description: Shower Enclosures
CSI MasterFormat 2014 Code: 10 28 19.16
CSI MasterFormat 2014 Title: Shower Doors
OmniClass Number: 23-31 17 00
OmniClass Title: Showers
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden
  • United Kingdom

BIMobject SEEK Properties

Sanitary - Showers

Name Value
Depth 700 mm
Height 1980 mm
Material Glass
Width 700 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Glass

BIMobject®