Publish your products
Interior Door FS Slide 1480 fire and sound, single, wall mounted
SWEDOOR

Interior Door FS Slide 1480 fire and sound, single, wall mounted

The sliding door FS Slide 1480 is an on-wall solution, suitable for professional and public buildings with demands for sound and fire classifications. It opens for new design possibilities and could also be used in residential houses where you maybe need to reduce sound but still want a sliding door solution. The FS Slide 1480 is available with the fire and sound combinations EI30/Rw 33dB and EI30/Rw 37dB.
Specification
  • •       Available with high pressure laminate, veneered and painted •       Mechanical damping activated in closed mode •       Manual operational or with mechanical closing •       Min/max door leaf with: 825mm/1525mm •       Min/max door leaf height: 1525mm/2295mm
Technical specification
  • Unique ref.int_door_sliding_onwall_1480_single
  • Product familyInterior doors
  • Product groupHigh Performance
  • TypeObject (single object)
  • Date of publishing2025-12-10
  • Edition number1
Related
  • Material mainWood
  • Material secondaryMetal
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryDoors - Door sets
  • IFC classificationDoor
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors