This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Interior Door Stable Double - Interior

Unique ref.: int_door_stable_double
Brand: SWEDOOR JELD-WEN
Product family: Interior doors
Product group: Stable
Date of publishing: 2016-05-18
Edition number: 1
Type: Object (single object)
Download (5)
Stable is a range of interior doors that stands for simplicity and Scandinavian minimalism. The clean lines and the massive sound insulating core allows the doors conveys a clean and stylish message. Stable is designed for residential and similar usage. All doors in this series are offered also as sliding doors.


Material main: Wood
Material secondary:
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject®