Publish your products
Discontinued - AJD-M Series Flush Jet Diffuser for ceiling, wall or plenum box
Systemair
Archived

Discontinued - AJD-M Series Flush Jet Diffuser for ceiling, wall or plenum box

Function
The AJD nozzle has an extraordinarly good aesthetic design and can be painted by special order to fit any decorative need. The AJD nozzles provide long throws with a low noise level, releasing a long air jet with exceptional precision to a length of over 100 feet (30 m). They can be used for spot cooling and are especially appropriate for large rooms requiring a decorative look, for instance, large vestibules, entertainment areas, airport halls, department stores, hotels, etc. The configuration allows the nozzle to swivel in all directions up to a maximum of ± 30° in the horizontal or vertical direction.

Design
The AJD long throw nozzles are manufactured in aluminium, with a white (RAL 9010) powder paint finish. The duct connection is manufactured of galvanised sheet steel.

Mounting
The AJD can be mounted through a transition (included) with concealed screws.

Versions
IKD-M3 - Actuator 24V, 0-10V stepless control
Technical specification
  • Unique ref.systemair-ajd-m
  • Product familyDiffusers, Registers, and Grilles
  • Product groupAJD-M Series
  • TypeObject (single object)
  • Date of publishing2013-09-20
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit