Publish your products
R-VOLT - Photovoltaic solar panel
R-VOLT - Photovoltaic solar panel
R-VOLT - Photovoltaic solar panel
R-VOLT - Photovoltaic solar panel
    Systovi
    Archived

    R-VOLT - Photovoltaic solar panel

    Aesthetic and robust, the R-VOLT photovoltaic system embodies the excellence of premium french solar modules. Thanks to its reliability, it is the only on top photovoltaic system certified under Avis Technique (N°14.4/17-2241_V3) and referenced in the Agence Qualité Construction (AQC) green list.

    Specification
      • Rated Power : 300 Wc
      • Size : 1679.5 x 1019.5 x 24.9 mm (LxlxH)
      • Weight : 17 kg
      • Certified IEC 61215 et 61730
      • Efficiency : 18 %
      • Anodised aluminium frame and toughened glass
      • Wind and snow loads resistant (2400 Pa)
      • Environmental Product Declaration on PEP Ecopassport website
    Technical specification
    • Unique ref.r-volt_pv
    • Product familyR-VOLT
    • Product groupOn Top PV
    • TypeObject (single object)
    • Date of publishing2018-12-11
    • Edition number1
    • Height (mm)1019.5
    • Width (mm)1679.5
    • Depth (mm)24.9
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)16.7
    Classification
    • BIMobject CategoryElectrical - Solar Panels
    • IFC classificationEnergy Conversion Device
    • UNSPSC nameSolar generators
    • UNSPSC code26111607
    • Uniclass 2015 CodePr_60_70_65_63
    • Uniclass 2015 DescriptionPhotovoltaic modules
    • CSI MasterFormat 2014 Code26 31 00
    • CSI MasterFormat 2014 TitlePhotovoltaic Collectors
    • OmniClass Number23-35 11 17 15
    • OmniClass TitlePhotovoltaic Collectors
    • CSI UniFormat II CodeD3010
    • CSI UniFormat II TitleEnergy Supply
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit