Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/c354acc8-a59d-4cf0-a55d-17931f79ff4f
Home
Categories
Kitchen
Taps & Mixers
5F-8WLS12 8" Wall Mount Faucet, 12" Swing Nozzle, Lever Handles, Inlet Supply Kit equip
Available in United States
T&S Brass & Bronze Works
Follow
5F-8WLS12 8" Wall Mount Faucet, 12" Swing Nozzle, Lever Handles, Inlet Supply Kit equip
5F-8WLS12, 8" Wall Mount Faucet, 12" Swing Nozzle, Lever Handles, Inlet Supply Kit equip
Download
Specification
Specification
8" wall mount mixing faucet with polished chrome plated brass body, 12" equip swing nozzle w/ laminar full flow device, Quarter-turn ceramic cartridges
Technical specification
Technical specification
Unique ref.
ts-brass-5F-8WLS12
Product family
Equip
Product group
Equip Manual Faucets
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/equip-manual-faucets/equip-manual-faucets/5F-8WLS12
Installation instructions
https://www.tsbrass.com/products/equip-manual-faucets/equip-manual-faucets/5F-8WLS12
Instruction video
https://www.tsbrass.com/products/equip-manual-faucets/equip-manual-faucets/5F-8WLS12
Technical description
https://www.tsbrass.com/products/equip-manual-faucets/equip-manual-faucets/5F-8WLS12
Related
Related
Manufactured in
China
Weight Net (Kg)
5.5
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0133-14CRQJST EasyInstall Pre-Rinse, 8" Wall Mount Base, Ceramas, 14" ADF Nozzle, B-0107-J-SWV, QD, Tee
Download
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download
T&S Brass & Bronze Works
B-2282-01 Dipperwell Faucet & Bowl Assembly
Download
T&S Brass & Bronze Works
S-1230 Deck Mount Stainless Steel Water Station w/ Pedestal Type Stainless Steel Glass Filler
Download