Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/ebdcab0e-9213-4bb0-ad8a-9a1d18cfc32f
Home
Categories
Kitchen
Taps & Mixers
B-0592-26-CH Pot Filler, Wall Mount, Single Temp, 26" Dbl-Joint Nozzle, Insulated On-Off Control, & Decor Club Handle (CW Index)
Available in United States
T&S Brass & Bronze Works
Follow
B-0592-26-CH Pot Filler, Wall Mount, Single Temp, 26" Dbl-Joint Nozzle, Insulated On-Off Control, & Decor Club Handle (CW Index)
B-0592-26-CH, Pot Filler, Wall Mount, Single Temp, 26" Dbl-Joint Nozzle, Insulated On-Off Control, & Decor Club Handle (CW Index)
Download
Specification
Specification
Wall mount pot filler faucet, 26" double joint swing nozzle, Lock washer provided for rigid application
Technical specification
Technical specification
Unique ref.
ts-brass-B-0592-26-CH
Product family
Manual Faucets
Product group
Pot & Kettle Fillers
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/pot-kettle-fillers/pot-kettle-fillers/B-0592-26-CH
Installation instructions
https://www.tsbrass.com/products/pot-kettle-fillers/pot-kettle-fillers/B-0592-26-CH
Instruction video
https://www.tsbrass.com/products/pot-kettle-fillers/pot-kettle-fillers/B-0592-26-CH
Technical description
https://www.tsbrass.com/products/pot-kettle-fillers/pot-kettle-fillers/B-0592-26-CH
Related
Related
Manufactured in
United States
Weight Net (Kg)
4.7
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-0133-14CRQJST EasyInstall Pre-Rinse, 8" Wall Mount Base, Ceramas, 14" ADF Nozzle, B-0107-J-SWV, QD, Tee
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
S-1230 Deck Mount Stainless Steel Water Station w/ Pedestal Type Stainless Steel Glass Filler
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download
T&S Brass & Bronze Works
B-2282-01 Dipperwell Faucet & Bowl Assembly
Download