Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/93b3c868-0628-40a2-870b-50b39fe7b6dc
Home
Categories
Kitchen
Taps & Mixers
B-0592-CR Pot Filler, Wall Mount, Single Control, Cerama, 18" Double-Joint Nozzle, Insulated On/Off
Available in United States
T&S Brass & Bronze Works
Follow
B-0592-CR Pot Filler, Wall Mount, Single Control, Cerama, 18" Double-Joint Nozzle, Insulated On/Off
Pot Filler, Wall Mount, Single Control, Cerama, 18" Double-Joint Nozzle, Insulated On/Off
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 4.02 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-B-0592-CR
Product family
Mixing Faucets
Product group
Manual Faucets
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-0592-CR&loc_cat=Manual+Faucets
Installation instructions
https://www.tsbrass.com/drawings/098/098-003112-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=B-0592-CR&loc_cat=Manual+Faucets?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
4.2
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0133-14CRQJST EasyInstall Pre-Rinse, 8" Wall Mount Base, Ceramas, 14" ADF Nozzle, B-0107-J-SWV, QD, Tee
Download
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download
T&S Brass & Bronze Works
B-2282-01 Dipperwell Faucet & Bowl Assembly
Download
T&S Brass & Bronze Works
S-1230 Deck Mount Stainless Steel Water Station w/ Pedestal Type Stainless Steel Glass Filler
Download