Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/1bcd2b2d-1536-4fdb-bb44-8e62e60032b5
Home
Categories
Medical
Laboratory Equipment
EW-7360B Eyewash, Wall Mount
Available in United States
T&S Brass & Bronze Works
Follow
EW-7360B Eyewash, Wall Mount
Eyewash, Wall Mount
Download
Specification
Specification
Pressure: 30 - 90 psi, Temperature: 60 F - 100 F, Flow Rate: 3.70 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-EW-7360B
Product family
Laboratory Equipment
Product group
Emergency Equipment
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
41
Width (inches)
14.62
Depth (inches)
14.06
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=EW-7360B&loc_cat=Emergency+Equipment
Product certification
https://www.tsbrass.com/overview.php?pid=EW-7360B&loc_cat=Emergency+Equipment?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
7
Classification
Classification
BIMobject Category
Medical - Laboratory Equipment
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
BL-4210-01 Lab Turret, Tapered w/ (1) Needle HoseCock
Download
T&S Brass & Bronze Works
BL-6005-02 Lab Fixture, Gas & Water, 2 Gas Cocks, 6" VB Gooseneck w/ Serrated Tip, 3/8" NPT Inlets
Download
T&S Brass & Bronze Works
BL-5850-01TL Lab Faucet, Tin Lined, Single Temp, Swivel/Rigid Gooseneck, Serrated Tip, Fast Self Closin
Download
T&S Brass & Bronze Works
BL-5709-08 Lab Faucet, Single Temp. Control, Swivel/Rigid Vacuum Breaker Nozzle, Serrated Tip
Download
T&S Brass & Bronze Works
BL-5705-01 Lab Faucet, Single Temp. Control, Swivel/Rigid Gooseneck, Serrated Tip, 4-Arm Handle
Download
T&S Brass & Bronze Works
BL-5704-08 Lab Mixing Faucet, Rigid Vac. Breaker Gooseneck, Serrated Tip
Download