Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/f114f224-0fc4-4453-b4de-ab7fd0f8e012
Home
Categories
Kitchen
Taps & Mixers
MV-0771-11CW 1/2" Washdown Station, Chrome Plated, 50 Ft. Hose, Thermometer, Stainless Steel Water Gun
Available in United States
T&S Brass & Bronze Works
Follow
MV-0771-11CW 1/2" Washdown Station, Chrome Plated, 50 Ft. Hose, Thermometer, Stainless Steel Water Gun
MV-0771-11CW, 1/2" Washdown Station, Chrome Plated, 50 Ft. Hose, Thermometer, Stainless Steel Water Gun
Download
Specification
Specification
Rear trigger stainless steel water gun w/ rubber cover, Brass Thermometer tee, Stainless steel thermometer, temperature range 0 F-200 F
Technical specification
Technical specification
Unique ref.
ts-brass-MV-0771-11CW
Product family
Washdown Solutions
Product group
Washdown Stations
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/washdown-stations/washdown-stations/MV-0771-11CW
Installation instructions
https://www.tsbrass.com/products/washdown-stations/washdown-stations/MV-0771-11CW
Instruction video
https://www.tsbrass.com/products/washdown-stations/washdown-stations/MV-0771-11CW
Technical description
https://www.tsbrass.com/products/washdown-stations/washdown-stations/MV-0771-11CW
Related
Related
Manufactured in
United States
Weight Net (Kg)
42
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
B-0231-EE-CR 8" c/c Double Pantry Faucet, Wall Mount, Ceramas, 12" Swing Nozzle, 00EE Male Inlets
Download
T&S Brass & Bronze Works
HG-4D-36 Gas Hose w/Quick Disconnect, 3/4" NPT, 36" Long
Download