Publish your products
B-5110-CR-B8P Pull-Down PRU w/ Cerama Cartridges, Lever Handles & Wall Bracket
B-5110-CR-B8P Pull-Down PRU w/ Cerama Cartridges, Lever Handles & Wall Bracket

    B-5110-CR-B8P Pull-Down PRU w/ Cerama Cartridges, Lever Handles & Wall Bracket

    4" deck mount workboard faucet with polished chrome plated brass body, 18" riser, pull-down activated stainless steel valve unit, insulated grip handle, 1.07 GPM sprayer, ceramic cartridges with check valves, lever handles, 1/2" NPT male inlets and 6" adjustable wall bracket. Certified to ASME A112.18.1/CSA B125.1, NSF 61-Section 9 and NSF 372. 2019 DOE PRSV - Class II compliant.
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 1.07 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-B-5110-CR-B8P
    • Product familyMixing Faucets
    • Product groupPre-Rinse Units
    • TypeObject (single object)
    • Date of publishing2020-04-26
    • Edition number1
    Related
    • Material mainChrome
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit