Publish your products
P3-8WESV-00M 8"  Wall Mount, 1/2"  NPT Inlets, Vacuum Breaker , 96"  Stainless Steel Flex Hose, EB-0107-035

P3-8WESV-00M 8" Wall Mount, 1/2" NPT Inlets, Vacuum Breaker , 96" Stainless Steel Flex Hose, EB-0107-035

8" Wall Mount, 1/2" NPT Inlets, Vacuum Breaker , 96" Stainless Steel Flex Hose, EB-0107-035
Specification
  • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 4.10 GPM @ 60 psi
Technical specification
  • Unique ref.ts-brass-P3-8WESV-00M
  • Product familyOther Sanitary
  • Product groupPet Grooming
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
Related
  • Material mainChrome
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)10.6
Classification
  • BIMobject CategorySanitary - Other

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit