Publish your products
TI-ProBoard Structural Composite Board
TI-ProBoard Structural Composite Board
TI-ProBoard Structural Composite Board
TI-ProBoard Structural Composite Board
TI-ProBoard Structural Composite Board
    T. Clear

    TI-ProBoard Structural Composite Board

    TI-ProBoard is a durable structural composite board specifically designed for tiling decks and balconies.  TI-ProBoard is unaffected by expansion/contraction and other weather conditions and acts as a structural replacement for deck boards.  TI-ProBoard attaches directly to deck joists and is ready-to-tile.  It has a Commercial Floor rating in the Robinson Floor Test and is the only single-component product available for bringing the beauty and durability of tile to exterior decks and balconies.  TI-ProBoard is recognized in the TCNA Handbook as a Structural Ribbed Self-supporting Board (SRSB).

    It's available in a 1' x 8' and 12' board and is only 3/8" thick so transitioning from the interior to deck presents no issues with height.  TI-ProBoard also provides the structural base for the ClearPath Curbless Shower system.  ClearPath enables contractors the ability to install a barrier-free (curbless) shower pan directly on top of the floor joists without any modifications required to floor system.

    Specification
    • Replaces Deck Boards

      Attaches Directly to Joists

      Commercial Floor Rating in Robinson Floor Test

      Only 3/8" Thick

      Ready-to-Tile

      Recognized by TCNA as a Structural Ribbed Self-supporting Board (SRSB)

    Technical specification
    • Unique ref.ti-proboard-structural-composite-board
    • Product familyStructural Board
    • Product groupStructural Composite Board
    • TypeBuilding Material
    • Date of publishing2025-01-09
    • Edition number1
    • Height (inches)0.37
    • Width (inches)96
    • Depth (inches)12
    Related
    • Material mainFiber Glass
    • Material secondaryComposite
    • Weight Net (Lbs)10
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationBuilding Element
    • Uniclass 2015 CodePr_25_71_50_22
    • Uniclass 2015 DescriptionComposite panels
    • CSI MasterFormat 2014 Code06 73 13
    • CSI MasterFormat 2014 TitleComposite Structural Decking
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit