Publish your products
GR-350XL-3 / GR-300EX-3
GR-350XL-3 / GR-300EX-3
GR-350XL-3 / GR-300EX-3
GR-350XL-3 / GR-300EX-3
GR-350XL-3 / GR-300EX-3

    GR-350XL-3 / GR-300EX-3

    4.8 out of 5 stars4.8(5 reviews)

    New Generation of Cranes

    At Tadano, crane development is our number one priority.
    Our goal is to provide the safest, most innovative and reliable cranes in the industry that are able to handle all aspects of your job.
    Tadano has a rough terrain crane solution for even the most hard to reach projects.
    Our cranes adapt to the changing needs of your business and at the same time reduce environmental impact.
    Experience the new generation of cranes!

    Specification
    • Crane capacity: 35 US ton (31.8 metric ton)
      Max. lifting height: 104.3 ft (31.8 m) [Boom]
                                        144.3 ft (44.0 m) [Jib]
      Max. working radius: 93.6 ft (27.4 m) [Boom]
                                            122.0 ft (37.2 m) [Jib]
      4-section long boom: 31.8 ft ~ 101.7 ft (9.7 m ~ 31.0 m), 0° ~ 81°
      2-staged jib: 23.6 ft / 42.0 ft (7.2 m / 12.8 m), 5°, 25°, 45°
      Outrigger extension: Max. 20' 8" (6.3 m)
                                            Mid. 19' 4-1/4", 16' 7/8" (5.9 m, 5.0 m)
                                            Min. 7' 2-5/8" (2.2 m)

    Technical specification
    • Unique ref.gr-350xl-3
    • Product familyCrane
    • Product groupRough Terrain Crane
    • TypeObject (single object)
    • Date of publishing2021-02-26
    • Edition number1
    • Height (mm)3535
    • Width (mm)2705
    • Depth (mm)11245
    Links
    Related
    • Material mainSteel
    • Designed inJapan
    • Manufactured inJapan
    • Weight Net (Kg)27590
    Classification
    • BIMobject CategoryConstruction - Crane

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    France
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Germany
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Gibraltar
    Iraq
    El Salvador
    Eritrea
    Papua New Guinea
    Greece
    Israel
    Greenland
    Eswatini
    Pitcairn Islands
    Guernsey
    Japan
    Grenada
    Ethiopia
    Samoa
    Hungary
    Jordan
    Guadeloupe
    Gabon
    Solomon Islands
    Iceland
    Kazakhstan
    Guatemala
    Ghana
    Timor-Leste
    Ireland
    Kuwait
    Haiti
    Guinea
    Tokelau
    Isle of Man
    Kyrgyzstan
    Honduras
    Guinea-Bissau
    Tonga
    Italy
    Laos
    Jamaica
    Kenya
    Tuvalu
    Jersey
    Lebanon
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Latvia
    Macau
    Mexico
    Liberia
    Vanuatu
    Liechtenstein
    Malaysia
    Montserrat
    Libya
    Wallis and Futuna
    Lithuania
    Maldives
    Nicaragua
    Madagascar
    Luxembourg
    Mongolia
    Panama
    Malawi
    Malta
    Myanmar (Burma)
    Puerto Rico
    Mali
    Moldova
    Nepal
    Saint Kitts and Nevis
    Mauritania
    Monaco
    Oman
    Saint Lucia
    Mauritius
    Montenegro
    Pakistan
    Saint Pierre and Miquelon
    Mayotte
    Netherlands
    Palestine
    Saint Vincent and the Grenadines
    Morocco
    North Macedonia
    Philippines
    Saint-Barthélemy
    Mozambique
    Norway
    Qatar
    Sint Maarten
    Namibia
    Poland
    Saudi Arabia
    The Bahamas
    Niger
    Portugal
    Singapore
    Trinidad and Tobago
    Nigeria
    Romania
    South Korea
    Turks and Caicos Islands
    Republic of the Congo
    San Marino
    Sri Lanka
    U.S. Virgin Islands
    Reunion
    Serbia
    Syria
    United States
    Rwanda
    Slovakia
    Taiwan
    Saint Helena
    Slovenia
    Tajikistan
    São Tomé and Príncipe
    Spain
    Thailand
    Senegal
    Svalbard and Jan Mayen
    Türkiye
    Seychelles
    Sweden
    Turkmenistan
    Sierra Leone
    Switzerland
    United Arab Emirates
    Somalia
    United Kingdom
    Uzbekistan
    South Africa
    Vatican City
    Vietnam
    South Sudan
    Yemen
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe