Publish your products
SKYFLOOR BH - walkable light well glazing | Skylight
Taghell

SKYFLOOR BH - walkable light well glazing | Skylight

SKYFLOOR BH - THE WALK-ON ATRIUM GLAZING

Basement rooms are usually dark. For this reason, windows are installed that provide access to daylight through light wells, while at the same time protecting against the pressing soil. The SKYFLOOR BH ensures that the maximum amount of light is also transported into basements. At the same time, the area remains accessible so as not to restrict garden and traffic areas. The yield of the incoming light and the visual appearance of conventional light wells are often unsatisfactory due to the very solid steel grating. SKYFLOOR BH represents the optimum solution here, consisting of walk-on floor glass and shaft cover. The existing grating is replaced by a walk-on glass cover framed in brushed stainless steel. This allows the incident daylight to be channelled into the basement without barriers and with maximum light yield. The shaft and the neighbouring basement room remain ventilated thanks to a ventilation rail running along the wall of the building. The SKYFLOOR BH has an integrated water channel to ensure that rainwater drains away outside the light well.

Specification
    • Load-bearing or continually walked on
    • water outlet limited
    • Ventilated for air circulation
    • Various wall connections
    • Fast and easy to install
    • No sills
    • Custom shapes, colour and sizes
    • Can be integrated into existing and new buildings
    • Durable system
    • Low maintenance
Technical specification
  • Unique ref.skyfloor-bh-the-walk-in-atrium-glazing
  • TypeObject (single object)
  • Date of publishing2024-12-17
  • Edition number1
Classification
  • BIMobject CategoryWindows - Skylights

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City