Publish your products
Takagi T-H3M-DV-N Natural Gas Indoor Condensing Ultra-Low NOx Tankless Water Heater
Takagi

Takagi T-H3M-DV-N Natural Gas Indoor Condensing Ultra-Low NOx Tankless Water Heater

The T-H3M is a new breed of tankless for smaller spaces. This model also uses existing .5" gas supply lines and inexpensive PVC venting to lower installation costs.

Also referred to as T-H3M-IN-N.

As Featured on Amazon.com

Specification
  • Tech Specs

    Emissions: Ultra Low NOx
    Maximum BTUs: 120,000
    Minimum BTUs: 19,500
    Water Connection Location: Bottom
    Water Connection: 0.75"
    Flow Rate: 6.60
    Heat Exchanger: Copper & Stainless
    Voltage: AC 120V
    UEF: 0.90
    ENERGY STAR® Qualified: Yes
    LEED Rating: 1.5
    Remote Control: No
    Technology: Condensing
    Multilink: No

    Dimensions & Venting

    Height: 22.87"
    Width: 13.87"
    Depth: 10.81"
    Product Weight: 44 lbs.
    Vent Type: Direct Vent
    Vent Size: 4"

Technical specification
  • Unique ref.Takagi-T-H3M-DV-N-Natural-Gas-Indoor-Condensing-Ultra-Low-NOx-Tankless-Water-Heater
  • Product familyHVAC
  • Product groupTankless Water Heater
  • TypeDocumentation (info)
  • Date of publishing2019-02-13
  • Edition number1
  • Height (inches)22.87
  • Width (inches)13.87
  • Depth (inches)10.81
Related
  • Material mainMetal
  • Designed inUnited States
  • Weight Net (Lbs)44
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • CSI MasterFormat 2014 Code22 34 13
  • CSI MasterFormat 2014 TitleInstantaneous, Tankless, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit