Publish your products
EVER ART BOARD JAPANESE COLOR
EVER ART BOARD JAPANESE COLOR

    EVER ART BOARD JAPANESE COLOR

    This is a realistic texture panel that can be used in various scenes.

    Specification
    • 1.EVER ART BOARD

       SIZE:W910×H1820×D3

      JAPANESE COLOR:ajiro|kakuhagi|sugikawa|torahisigi|kennninzi-susutake|sumiita|sarasihisigi|kurimasame|naguri|kakicha|kareiro|kurocha|karacha

    Technical specification
    • Unique ref.ever-art-board-japanese-color
    • TypeObject (single object)
    • Date of publishing2024-10-18
    • Edition number1
    • Height (mm)1820
    • Width (mm)910
    • Depth (mm)3
    Related
    • Weight Net (Kg)4
    Classification
    • BIMobject CategoryLandscaping - Other
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit