Publish your products
The Banana tree in a grey mineral pot. Artificial plant
The Banana tree in a grey mineral pot. Artificial plant
    Tanaman

    The Banana tree in a grey mineral pot. Artificial plant

    4.9 out of 5 stars4.9(29 reviews)

    Ref A-PT3-FC20
    The Banana tree 205 cm in a round pot Sand #Artificial. Exotic plant with recyclable PE and tergal foliage. Decorated with pine bark. Round grey pot in Ficonstone D. 55 cm x H. 46,5 cm

    This plant can be fireproofed with a french certificate.

    Specification
    • With its large, luxuriant leaves, realistic and perfectly detailed, this banana tree evokes the exoticism and freshness of nature without the constraints of upkeep. Its generous height brings a feeling of grandeur and soothing greenery, ideal for brightening up an entrance or office. Its generous height creates a feeling of grandeur and soothing greenery, ideal for brightening up an entrance hall or office.The pot is made from fiberstone, a material that's both robust and lightweight, and features an elegant, modern grey finish that's easy to adapt to any décor. The subtle texture of the pot adds a contemporary touch, providing a perfect contrast with the intense green of the foliage.

    Technical specification
    • Unique ref.the-banana-tree-in-a-grey-mineral-pot-artificial
    • Product familyPotted Plants
    • Product groupPotted plants
    • TypeObject (single object)
    • Date of publishing2025-08-26
    • Edition number1
    • Height (mm)2050
    • Width (mm)1650
    Related
    • Material mainComposite
    • Material secondaryPolyester
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)40
    Classification
    • BIMobject CategoryFurniture - Interior Artwork & Decoration
    • Uniclass 2015 CodePr_45_30_04_05
    • Uniclass 2015 DescriptionArtificial trees

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products

    3.9 out of 5 stars 3.9 (37)
    3.7 out of 5 stars 3.7 (24)
    3.6 out of 5 stars 3.6 (5)