Publish your products
The Olive tree in a white cylinder pot. Artificial plant
The Olive tree in a white cylinder pot. Artificial plant
    Tanaman

    The Olive tree in a white cylinder pot. Artificial plant

    4.5 out of 5 stars4.5(8 reviews)

    Ref A-AB1-FB24
    The Olive Tree H. 240 cm in a white Cylinder Pot #Semi-natural. The Mediterranean tree with a reed wood trunk and tergal foliage. Decorated with pine bark. White cylinder pot in Fiberstone D. 50 cm x H. 50 cm

    Specification
    • Our legendary Olive tree in our new 50 cm diameter cylindrical pot.

      The Olive tree can be fireproofed with a french certificate.

    Technical specification
    • Unique ref.the-olive-tree-in-a-white-cylinder-pot-semi-natural
    • Product familyPotted Plants
    • Product groupPotted plants
    • TypeObject (single object)
    • Date of publishing2025-08-19
    • Edition number1
    • Height (mm)2400
    • Width (mm)1500
    Related
    • Material mainComposite
    • Material secondaryWood
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)50
    Classification
    • BIMobject CategoryFurniture - Interior Artwork & Decoration
    • Uniclass 2015 CodePr_45_30_04_05
    • Uniclass 2015 DescriptionArtificial trees

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products

    3.9 out of 5 stars 3.9 (37)
    3.7 out of 5 stars 3.7 (24)
    3.6 out of 5 stars 3.6 (5)