Publish your products
Material Cabinet, 2 doors, 3 drawers
Material Cabinet, 2 doors, 3 drawers
    Tantum

    Material Cabinet, 2 doors, 3 drawers

    Dimensions and design can be customized.
    High preassure laminate on marine-grade plywood.
    Soft rounded and clear coated edges and corners.

    Specification
    • .

    Technical specification
    • Unique ref.Material_cabinet_two_doors_three_drawes
    • Product familyTantum
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2020-03-12
    • Edition number1
    • Height (mm)1950
    • Depth (mm)450
    Links
    Related
    • Material mainPlywood
    • Material secondaryLaminate
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 30 00
    • CSI MasterFormat 2014 TitleCasework
    • OmniClass Number23-21 19 17 11
    • OmniClass TitleCasework Component Cabinets

    Region availability

    Europe
    Norway
    Sweden