Publish your products
Mattress storage Cabinet H1950
Mattress storage Cabinet H1950
Mattress storage Cabinet H1950
    Tantum

    Mattress storage Cabinet H1950

    Dimensions and design can be customized.
    High preassure laminate on marine-grade plywood.
    Soft rounded and clear coated edges and corners.

    Specification
    • .

    Technical specification
    • Unique ref.Mattress_storage_cabinet_195
    • Product familyTantum
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2020-03-12
    • Edition number1
    • Height (mm)1950
    • Depth (mm)600
    Links
    Related
    • Material mainPlywood
    • Material secondaryLaminate
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 30 00
    • CSI MasterFormat 2014 TitleCasework
    • OmniClass Number23-21 19 17 11
    • OmniClass TitleCasework Component Cabinets

    Region availability

    Europe
    Norway
    Sweden