Designed for laboratories and clean rooms, ProtectWALL 2CR is a high-performance vinyl wall covering that protects walls against impacts, scratches and stains. Flexible and easy-to-install, it is designed to ensure hygienic installation and reduce the level of environmental pollutants such as dust, airborne microbes, aerosol particles and chemical vapors. It is also 100% phthalate free.
Its smooth surface is treated with our Top Clean XP surface protection for easy cleaning and extra hygiene.
ProtectWALL 2CR is colour-coordinated with our Tapiflex, Acczent, iQ Granit, and iQ Optima ranges.
Region availability
| South America | North America |
|---|---|
Argentina | Belize |
Bolivia | Costa Rica |
Brazil | El Salvador |
Chile | Guatemala |
Colombia | Honduras |
Ecuador | Mexico |
Guyana | Nicaragua |
Paraguay | Panama |
Peru | Trinidad and Tobago |
Suriname | |
Uruguay | |
Venezuela |