Publish your products
Homogeneous Vinyl Flooring iQ Granit

Homogeneous Vinyl Flooring iQ Granit

Engineered specifically for healthcare environments, iQ Granit® delivers exceptional performance. Featuring updated patterns and colors, this collection has been developed to integrate seamlessly into architectural projects. iQ Granit® ensures long-term durability and superior resistance to wear, stains, and abrasion, even in areas subject to heavy foot traffic.

Specification
    • Commercial Use
    • Unique surface restoration with iQ Technology
    • Enhanced protection against scratches and stains
    • Low maintenance cost
    • Easy and economical cleaning
    • 10-year warranty
Technical specification
  • Unique ref.homogeneous-vinyl-flooring-iq-granit
  • Product familyFlooring
  • Product groupHomogeneous
  • TypeObject (single object)
  • Date of publishing2025-10-16
  • Edition number1
  • Height (mm)2
  • Width (mm)25
Related
  • Material mainVinyl
  • Material secondaryVinyl
  • Weight Net (Kg)27.5
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationCovering
  • Uniclass 2015 CodePr_35_57_22_95
  • Uniclass 2015 DescriptionVinyl roll coverings
  • CSI MasterFormat 2014 Code09 65 16.23
  • CSI MasterFormat 2014 TitleVinyl Sheet Flooring
  • OmniClass Number23-15 17 15
  • OmniClass TitleResilient Flooring

Region availability

South America North America
Argentina
Belize
Bolivia
Costa Rica
Brazil
El Salvador
Chile
Guatemala
Colombia
Honduras
Ecuador
Mexico
Guyana
Nicaragua
Paraguay
Panama
Peru
Trinidad and Tobago
Suriname
Uruguay
Venezuela