Publish your products
Linon Unity
Tarkett

Linon Unity

Inspired by the enduring charm and tactility of irregular woven fabrics, the DESSO Linon Unity carpet tile collection helps you craft welcoming interiors that nurture creative days at the office.

Six expressively variegated multicolours make the Linon Unity collection a choice palette for adding dynamic focal points and amplifying the linen aesthetic.

Now, the design possibilities are even greater as Linon & Linon Unity together offer a combined palette of 30 neutral, accent, and variegated multicolours that work harmoniously, allowing you to mix and match and be as creative as you like.

DESSO Linon Unity comes standard with our improved EcoBase backing, which sees a new bio-based ingredient replace a core ingredient formerly composed of petroleum-based content.

Specification
    • Circular Carbon Footprint: 1.58kg CO2/m2
    • Total recycled + bio-based content: 63.0%
    • Yarn recycled content: 75%
    • Recyclable yarn and backing: 100%
    • Standard with updated DESSO EcoBase: 100% recyclable, contains up to 91% recycled and bio-based content
    • Cradle to Cradle® Silver Level Certified
Technical specification
  • Unique ref.desso-linon-unity
  • Product familyDESSO
  • Product groupCarpet
  • TypeObject (single object)
  • Date of publishing2026-03-12
  • Edition number1
  • Height (mm)7
  • Width (mm)500
  • Depth (mm)500
Related
  • Material mainPolyester
  • Designed inNetherlands
Classification
  • BIMobject CategoryFlooring - Carpets
  • IFC classificationCovering
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom