Publish your products
Shape
Tarkett

Shape

The DESSO Shape carpet tile is a visual exploration taken from the Tarkett carpet recycling process. By cutting yarn fibres, taking them apart and reconstituting them – Studio Stefan Scholten created a pattern based on organic shapes, like a collage of leftover shapes that create a new picture. By using the same melange yarns as in Solid, the two concepts complement one another.The combination of DESSO Shape and DESSO Solid offers the possibility of working with zones. The matching palette of 8 colours allows you to make an appropriate and expressive statement on workplace floors.

Specification
    • Made in Netherlands
    • Circular Carbon Footprint: 1,21 kg CO2/m
    • Yarn recycled content: 100%
    • Total recycled content: 62,5%
    • EcoBase backing- Cradle to Cradle Gold Level Certified
    • Optional SoundMaster Thrive acoustic backings
    • Shape is 100% recyclable
Technical specification
  • Unique ref.desso-shape
  • Product familyDESSO
  • Product groupCarpet
  • TypeObject (single object)
  • Date of publishing2024-07-03
  • Edition number1
Related
  • Designed inNetherlands
Classification
  • BIMobject CategoryFlooring - Carpets
  • IFC classificationCovering
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom