Unique ref.: | TA-GR-SAF-T |
---|---|
Brand: | Tarkett |
Product family: | Flooring |
Product group: | Homogeneous single layered vinyl flooring |
Date of publishing: | 2016-06-24 |
Edition number: | 1 |
Type: | Object (single object) |
Granit Safe.T is a durable flooring solution for heavy-traffic wet areas where safety is of utmost importance. It provides a confident grip for bare feet and reduces the risk of slipping, even when covered with soap and water. And to keep it always clean, our trademarked Safety Clean XP surface treatment protects it from stains and eases maintenance. The 16 colours are specially designed to coordinate with the other products and accessories of the iQ Granit multi-solution family.
Product url: | https://professionals.tarkett.com/en_EU/collection-C000096-granit-safe-t |
---|---|
Installation instructions: | https://professionals.tarkett.com/en_EU/collection-C000096-granit-safe-t |
COBie Product Data Sheet: | |
Product certification: | https://professionals.tarkett.com/en_EU/collection-C000096-granit-safe-t |
Technical description: | https://professionals.tarkett.com/en_EU/collection-C000096-granit-safe-t |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/tarkett/product/ta-gr-saf-t
Material main: | Vinyl |
---|---|
Material secondary: | Vinyl |
Designed in: | |
Manufactured in: |
BIMobject Category: | Flooring - Laminates |
---|---|
IFC classification: | Building Element |
UNSPSC name: | Flooring |
UNSPSC code: | 301617 |
Uniclass 1.4 Code: | L53 |
Uniclass 1.4 Description: | Floor coverings, claddings, linings |
Uniclass 2.0 Code: | SS-20-42 |
Uniclass 2.0 Description: | Floor Covering And Finishing Systems |
NBS Reference Code: | 20-42 |
NBS Reference Description: | Floor Covering And Finishing Systems |
BIMobject®