Publish your products
iD Classics & Naturals - Click 55
iD Classics & Naturals - Click 55
    Tarkett

    iD Classics & Naturals - Click 55

    Built on a rigid core with a click system, this collection offers a seamless balance between visual sophistication, comfort underfoot and fast installation making it ideal for dynamic commercial spaces where design and efficiency matter equally.

    Specification
      • Made in Europe
      • Ultra Matt TEKTANIUM finish for a refined, contemporary look
      • Ultimate resistance to scuffs, scratches and stains
      • Rigid core with Genclick® system for fast, secure installation
      • Ultimate acoustic comfort, up to 19dB
      • Install directly over most existing floorings
      • Suitable for bathrooms
      • 20% recycled content
    Technical specification
    • Unique ref.tarkett-id-classics-and-naturals-click-55
    • Product familyTARKETT
    • Product groupFlooring - Modular Vinyl
    • TypeObject (single object)
    • Date of publishing2026-06-22
    • Edition number1
    Related
    • Material mainVinyl
    Classification
    • BIMobject CategoryFlooring - Vinyl
    • IFC classificationCovering
    • Uniclass 2015 CodeSs_30_42
    • Uniclass 2015 DescriptionFloor covering and finishing systems
    • CSI MasterFormat 2014 Code09 65 00
    • CSI MasterFormat 2014 TitleResilient Flooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit