Publish your products
iD Classics & Naturals - Click Ultimate 70
iD Classics & Naturals - Click Ultimate 70
    Tarkett

    iD Classics & Naturals - Click Ultimate 70

    Advanced digital printing technology enables exceptionally detailed visuals, revealing subtle textures, tonal depth and organic variation for a truly authentic appearance. Combined with a rigid core construction and an extra‑thick wear layer, the collection is engineered to perform under very heavy traffic while maintaining its refined, natural look over time.

    Specification
      • Made in Europe
      • Ultra Matt TEKTANIUM finish for a refined, contemporary look
      • Ultimate resistance to scuffs, scratches and stains
      • Rigid core with Genclick® system for fast, secure installation
      • Ultimate acoustic comfort, up to 19dB
      • Install directly over most existing floorings
      • Suitable for bathrooms
      • 20% recycled content
      • Enhanced performance for high‑traffic commercial areas
    Technical specification
    • Unique ref.tarkett-id-classics-and-naturals-click-ultimate-70
    • Product familyTARKETT
    • Product groupFlooring - Modular Vinyl
    • TypeObject (single object)
    • Date of publishing2026-06-22
    • Edition number1
    Related
    • Material mainVinyl
    Classification
    • BIMobject CategoryFlooring - Vinyl
    • IFC classificationCovering
    • Uniclass 2015 CodeSs_30_42
    • Uniclass 2015 DescriptionFloor covering and finishing systems
    • CSI MasterFormat 2014 Code09 65 00
    • CSI MasterFormat 2014 TitleResilient Flooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings

    Region availability

    Asia Europe Africa
    Afghanistan
    Austria
    Egypt
    Bahrain
    Belgium
    Iraq
    Czech Republic
    Israel
    Denmark
    Jordan
    Estonia
    Kuwait
    Finland
    Lebanon
    France
    Oman
    Germany
    Palestine
    Greece
    Qatar
    Hungary
    Türkiye
    Italy
    United Arab Emirates
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit