Dancefloor (3.45mm) is the ideal solution for dance studios thanks to its specific finish that assures confident footing while providing comfort to dancers. Its specific coating offers excellent grip, low risk of injury and increased performance for professional and amateur classical ballet dancers.
Dancefloor (3.45mm) construction is engineered to provide shock absorption and elasticity, reducing tension on the dancers‘ muscles and tendons.
Dancefloor (3.45mm) has been used by Australian Ballet since 1981 and by Montreal Ballet Academy since 2018. These international ballets embody the guarantee of Tarkett Sports’ quality by relying on Dancefloor.
Region availability
| Asia | Europe | Africa |
|---|---|---|
Afghanistan | Austria | Egypt |
Bahrain | Belgium | |
Iraq | Czech Republic | |
Israel | Denmark | |
Jordan | Estonia | |
Kuwait | Finland | |
Lebanon | France | |
Oman | Germany | |
Palestine | Greece | |
Qatar | Hungary | |
Türkiye | Italy | |
United Arab Emirates | Latvia | |
Lithuania | ||
Luxembourg | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Switzerland | ||
United Kingdom |