Droptile Speckle (30.0mm) is the ideal solution for all types of free weights areas, for the toughest of workouts. It has a superior resistance to impacts and falling of heavy loads (up to 200kg) thanks to its 30mm 3-layers composition, with extra high density top layer. It is suitable for installations in upper floors thanks to its vibrations reduction performance.
Region availability
| Asia | Europe | Africa |
|---|---|---|
Afghanistan | Austria | Egypt |
Bahrain | Belgium | |
Iraq | Czech Republic | |
Israel | Denmark | |
Jordan | Estonia | |
Kuwait | Finland | |
Lebanon | France | |
Oman | Germany | |
Palestine | Greece | |
Qatar | Hungary | |
Türkiye | Italy | |
United Arab Emirates | Latvia | |
Lithuania | ||
Luxembourg | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Switzerland | ||
United Kingdom |