Publish your products
Lumaflex Extreme Linosport xf²
Tarkett

Lumaflex Extreme Linosport xf²

The only multi-sports and extreme multi-use solution with exceptional resistance to heavy rolling and point loads.

Our Lumaflex Extreme sub-construction is combined with Linosport xf² to meet the utmost quality and standards.


Ideal solution for multi-sports up to competition level thanks to 18mm real wood sub-construction made exclusively from birch, that provides stability and performance for enhanced sports experience and extreme resistance to use.

It offers exceptional resistance to point loads (up to 1200kg) and heavy rolling loads (up to 2000kg) thanks to unique double Tongue & Groove interlocking system, Lumaflex Extreme Linosport xf² can accommodate non-sportive events without the need of any floor protection.

Specification
    • High performance (A3-compliant, EN 14904)
    • Stability and performance for enhanced sports experience
    • Extremely resistant for multi-use
    • Unique double Tongue & Groove interlocking system
    • Increased lifespan thanks to linoleum durability
Technical specification
  • Unique ref.tarkett-sports-lumaflex-extreme-linosport-xf2
  • Product familyTARKETT
  • Product groupFlooring - Indoor Sports
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
Related
  • Material mainVinyl
  • Designed inItaly
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit