Publish your products
ComFlor® 46  - Steel composite decking for composite floors
ComFlor® 46  - Steel composite decking for composite floors
ComFlor® 46  - Steel composite decking for composite floors
ComFlor® 46  - Steel composite decking for composite floors
    Tata Steel
    Archived

    ComFlor® 46 - Steel composite decking for composite floors

    ComFlor® 46 was our first composite flooring profile, introduced in the early 1980s and is still popular today for its primary characterisics of being nestable, easily transported simple and efficient. It is particularly suited for export or difficult access sites, due to the large area of flooring that will fit into a container and because the deck is fast and easy to lay.
    Technical specification
    • Unique ref.comflor46
    • Product familyComposite Floor Deck
    • Product groupComFlor
    • TypeObject (single object)
    • Date of publishing2016-06-03
    • Edition number1
    • Width (mm)900
    • Depth (mm)46
    Related
    • Material mainSteel
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Systems
    • IFC classificationBuilding Element
    • Uniclass 2015 CodeSs_30_12_85
    • Uniclass 2015 DescriptionStructural deck systems
    • OmniClass Number23-13 35 23 11 13
    • OmniClass TitleMetal Structural Floor Decks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit