Publish your products
ComFlor® 60  - Steel composite decking for composite floors
ComFlor® 60  - Steel composite decking for composite floors
ComFlor® 60  - Steel composite decking for composite floors
ComFlor® 60  - Steel composite decking for composite floors
    Tata Steel
    Archived

    ComFlor® 60 - Steel composite decking for composite floors

    1.8 out of 5 stars1.8(12 reviews)
    ComFlor® 60 has been much copied but never bettered, as the original new generation round shouldered trapezoid combined 60 profile. This design is exceptionally resistant to compressive buckling resulting in superior span capability compared to traditional decks. The combined trapezoidal and re-entrant profile provides the benefits of easy service hanging, good shear interaction and long spans together with low concrete and steel useage. Shear studs are placed centrally in the troughs to ensure beneficial placement and the profile is 600mm cover as recommended by Health and Safety guidelines. ComFlor® 60 can be supplied with pre-closed ends
    Technical specification
    • Unique ref.comflor60
    • Product familyComposite Floor Deck
    • Product groupComFlor
    • TypeObject (single object)
    • Date of publishing2016-06-03
    • Edition number1
    • Width (mm)600
    • Depth (mm)60
    Related
    • Material mainSteel
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Systems
    • IFC classificationBuilding Element
    • Uniclass 2015 CodeSs_30_12_85
    • Uniclass 2015 DescriptionStructural deck systems
    • OmniClass Number23-13 35 23 11 13
    • OmniClass TitleMetal Structural Floor Decks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit