Unique ref.: | montana-swiss-wall |
---|---|
Brand: | Tata Steel |
Product family: | Wall Systems |
Product group: | Montana |
Date of publishing: | 2017-01-15 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.montana-ag.ch/en/products/corrugated-profiles |
---|---|
Installation instructions: | http://www.montana-ag.ch/en/products/corrugated-profiles |
COBie Product Data Sheet: | |
Product certification: | http://www.montana-ag.ch/en/products/corrugated-profiles |
Technical description: | http://www.montana-ag.ch/en/products/corrugated-profiles |
Instruction video: | https://youtu.be/Yts9LPy5ltc |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/tata-steel/product/montana-swiss-wall
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Switzerland |
Manufactured in: | Switzerland |
BIMobject Category: | Walls - Sandwich Panels |
---|---|
Uniclass 1.4 Code: | JH31 |
Uniclass 1.4 Description: | Metal profiled/flat sheet cladding/covering |
Uniclass 2.0 Code: | SS-25-20-68-50 |
Uniclass 2.0 Description: | Metal Profiled Sheet Cladding Systems |
Uniclass 2015 Code: | Ss_25_20_68 |
Uniclass 2015 Description: | Profiled sheet cladding systems |
NBS Reference Code: | 25-20-68-50 |
NBS Reference Description: | Metal Profiled Sheet Cladding Systems |
OmniClass Number: | 23-15 15 17 13 |
OmniClass Title: | Metal Wall Cladding Sheets |
BIMobject®