The motorized grille available for "Pro Air Multi Zone" system can be integrated perfectly in new or existing ducted plants, in order directly dialogue with the system control unit.
The grilles are connected together by a cascade system (for further information check "Pro Air" system manual). The connection cable used is a 8-wire telephone type with RJ45 connection plug, available in Tecnosystemi catalog.
The flaps can be adjusted automatically or manually in four different positions: 0%, 33%, 66% e 100%.
The gaskets made by soft rubber guarantees the maximum airtight once the flaps are closed, in order to not have an unpleasant noise.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | Australia |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | New Zealand |
Andorra | Azerbaijan | Aruba | Benin | Brazil | |
Austria | Bahrain | Barbados | Botswana | Chile | |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | |
Bulgaria | Brunei | Canada | Central African Republic | French Guiana | |
Croatia | Cambodia | Caribbean Netherlands | Chad | Guyana | |
Cyprus | China | Cayman Islands | Côte d'Ivoire | Paraguay | |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Democratic Republic of the Congo | Peru | |
Denmark | Cocos (Keeling) Islands | Costa Rica | Djibouti | Suriname | |
Estonia | Georgia | Cuba | Egypt | Uruguay | |
Faroe Islands | Hong Kong | Curaçao | Equatorial Guinea | Venezuela | |
Finland | India | Dominica | Eritrea | ||
France | Indonesia | Dominican Republic | Eswatini | ||
Germany | Iran | El Salvador | Ethiopia | ||
Gibraltar | Iraq | Greenland | Gabon | ||
Greece | Israel | Grenada | Ghana | ||
Guernsey | Japan | Guadeloupe | Guinea | ||
Hungary | Jordan | Guatemala | Guinea-Bissau | ||
Iceland | Kazakhstan | Haiti | Kenya | ||
Ireland | Kuwait | Honduras | Lesotho | ||
Isle of Man | Kyrgyzstan | Jamaica | Liberia | ||
Italy | Laos | Martinique | Libya | ||
Jersey | Lebanon | Mexico | Madagascar | ||
Latvia | Macau | Montserrat | Malawi | ||
Liechtenstein | Malaysia | Nicaragua | Mali | ||
Lithuania | Maldives | Panama | Mauritania | ||
Luxembourg | Mongolia | Puerto Rico | Morocco | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mozambique | ||
Moldova | Nepal | Saint Lucia | Namibia | ||
Monaco | North Korea | Saint Pierre and Miquelon | Niger | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Nigeria | ||
Netherlands | Pakistan | Saint-Barthélemy | Republic of the Congo | ||
North Macedonia | Palestine | Sint Maarten | Rwanda | ||
Norway | Philippines | The Bahamas | Senegal | ||
Poland | Qatar | Trinidad and Tobago | Sierra Leone | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Somalia | ||
Romania | Singapore | U.S. Virgin Islands | South Africa | ||
Russia | South Korea | United States | South Sudan | ||
San Marino | Sri Lanka | Sudan | |||
Serbia | Syria | Tanzania | |||
Slovakia | Taiwan | Uganda | |||
Slovenia | Tajikistan | Zambia | |||
Spain | Thailand | Zimbabwe | |||
Svalbard and Jan Mayen | Türkiye | ||||
Sweden | Turkmenistan | ||||
Switzerland | United Arab Emirates | ||||
Ukraine | Uzbekistan | ||||
United Kingdom | Vietnam | ||||
Vatican City | Yemen |