Publish your products
ISOFRIG PIR
ISOFRIG PIR
ISOFRIG PIR
    TeraSteel
    Archived

    ISOFRIG PIR

    Wall panel suited for the curtain walls of industrial buildings, cold storage cells, processing rooms and internal partitions.

    UTILIZATION
    ISOFRIG is a sandwich panel for covering suited for installations on the walls of cold storage cells, temperature-controlled rooms and partition walls. ISOFRIG offers the following benefits: high thermal resistance, mechanical resistance, durable and can be installed easily and fast. 

    IsoFrig panels are designed for uses at temperatures between -40°C – 0°C. These can be used in areas such as: cold and refrigeration rooms, food processing, strict hygiene fields.    


    Specification

    • - Sandwich panel with double metal skin
      - Polyisocyanurate insulation
      -  the joint  is made to increase airtightness
      - Joint with visible fixing
      - It can be installed vertically or horizontally

    Technical specification
    • Unique ref.ISOFRIG_PIR
    • TypeAssembly (multiple objects)
    • Date of publishing2021-01-27
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Material secondaryPolyisocyanurate PIR
    • Designed inRomania
    • Manufactured inRomania
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationWall
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodePr_35_90_43
    • Uniclass 2015 DescriptionInterior wall and ceiling trims
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-15 13 19
    • OmniClass TitleWall Panels
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit