Publish your products
Piterak® slim 25
Piterak® slim 25
Piterak® slim 25
Piterak® slim 25
Piterak® slim 25
Piterak® slim 25
    Archived

    Piterak® slim 25

    Piterak® Slim is a large size terracotta rainscreen cladding with overlapping horizontal joints. It is installed with clips fixed on vertical profiles. Piterak® Slim is tough, rated Q4 for impact resistance and versatile with large range of colours standards or glazed and custom shape possibilities.

    Specification
    • rectified product ; length from 300 to 1800 mm (+/-2 mm)
    Technical specification
    • Unique ref.piterak-slim-25
    • Product familyFacade
    • Product grouprainscreen cladding
    • TypeObject (single object)
    • Date of publishing2018-03-27
    • Edition number2
    • Height (mm)264
    • Width (mm)1800
    • Depth (mm)30
    Related
    • Material mainCeramics
    • Designed inFrance
    • Manufactured inPortugal
    • Weight Net (Kg)21.9
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCurtain Wall
    • Uniclass 2015 CodeSs_25_20_90_13
    • Uniclass 2015 DescriptionClay plain tile cladding systems
    • CSI MasterFormat 2014 Code07 42 29
    • CSI MasterFormat 2014 TitleTerracotta Wall Panels
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit