Unique ref.: | COMPACT-4-RADIATOR-22 |
---|---|
Brand: | Thermrad |
Product family: | Compact 4 |
Product group: | Panel radiator |
Date of publishing: | 2017-05-31 |
Edition number: | 4 |
Type: | Object (single object) |
High quality steel panel radiator with 4 connections 1/2", including mounting materials and radiator plugs.
Thermrad Compact-4 Plus radiators has a top grill and side panels, and is supplied with 4 connections.
The heat-permeable covers, not only give the radiator an attractive appearance, but also cover the sharp corners and top.
The protective casing makes these radiators very child-safe and extremely suitable for schools and healthcare institutions.
The Thermrad Compact-4 Plus is the best choice when replacing or renovating existing radiators where pipes are connected to the side.
Each radiator is supplied complete with L-brackets for fast, invisible wall-mounting.
Convector radiator double 22 is available in the following sizes:
Height 300 mm available in length: 500 mm, 600 mm, 800 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 2800 mm, 3000 mm.
Height 400 mm available in length: 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1100 mm, 1200 mm, 1400 mm, 1500 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 2800 mm, 3000 mm.
Height 500 mm available in length: 400 mm, 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1100 mm, 1200 mm, 1400 mm, 1500 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 2800 mm, 3000 mm.
Height 600 mm available in length: 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1100 mm, 1200 mm, 1400 mm, 1500 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 3000 mm.
Height 900 mm available in length: 400 mm, 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm.
Product url: | |
---|---|
Installation instructions: | http://www.thermrad.nl/wp-content/uploads/2016/12/SelectiekaartCompact4Plu... |
COBie Product Data Sheet: | |
Product certification: | http://www.thermrad.nl/wp-content/uploads/2016/06/DoP-Thermrad-Compact-4-P... |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/thermrad/product/compact-4-radiator-22
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Netherlands |
Manufactured in: |
BIMobject Category: | HVAC - Heaters |
---|---|
IFC classification: | Space Heater |
UNSPSC name: | Radiators |
UNSPSC code: | 40101801 |
Uniclass 1.4 Code: | L75621 |
Uniclass 1.4 Description: | Radiators |
Uniclass 2.0 Code: | PR-60-36-73 |
Uniclass 2.0 Description: | Radiators |
Uniclass 2015 Code: | Pr_70_60_36_73 |
Uniclass 2015 Description: | Radiators |
NBS Reference Code: | 60-36-73 |
NBS Reference Description: | Radiators |
CSI MasterFormat 2014 Code: | 23 82 29 |
CSI MasterFormat 2014 Title: | Radiators |
OmniClass Number: | 23-33 15 21 15 |
OmniClass Title: | Plate Radiators |
Name | Value |
---|---|
Depth | 100 mm |
Heater Height | 300 mm — 900 mm |
Heater Length | 400 mm — 3000 mm |
Heating Capacity | 0.492 kW — 5.241 kW |
Height | 300 mm — 900 mm |
Length | 400 mm — 3000 mm |
Material | Steel |
Unit Material | Steel |
Width | 100 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 400 mm — 3000 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Steel |
BIMobject®