Unique ref.: | SUPER-8-WINDOW-RADIATOR-22-Wall |
---|---|
Brand: | Thermrad |
Product family: | S8 Window Radiator |
Product group: | Panel radiator |
Date of publishing: | 2019-05-15 |
Edition number: | 1 |
Type: | Object (single object) |
Window radiator with 8 connections (4 bottom connections 3/4" & 4 side-connections 1/2").
An extra low model with a height of only 200mm. This makes the radiator perfect for low parapets and ceiling-to-floor windows. It provides a maximum outdoor view, allowing in plenty of daylight.
The radiators are fitted with 8 pipe connections, making them suitable for any type of living or work situation. By using the bottom connections pipes can be connected virtually out of sight.
Can be mounted on wall- or floor brackets.
SUPER 8 WINDOW RADIATOR 22 is available in the following sizes:
Height 200 mm available in length: 800 mm, 800 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 2600 mm, 2800 mm, 2800 mm, 3000 mm.
Product url: | http://www.thermrad.nl/portfolio-item/_-200-_/?lang=en |
---|---|
Installation instructions: | https://thermrad.nl/app/uploads/2016/05/Super8Compact.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/thermrad/product/super-8-window-radiator-22-wall
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Netherlands |
Manufactured in: |
BIMobject Category: | HVAC - Heaters |
---|---|
IFC classification: | Space Heater |
UNSPSC name: | Radiators |
UNSPSC code: | 40101801 |
Uniclass 1.4 Code: | L75621 |
Uniclass 1.4 Description: | Radiators |
Uniclass 2.0 Code: | PR-60-36-73 |
Uniclass 2.0 Description: | Radiators |
Uniclass 2015 Code: | Pr_70_60_36_73 |
Uniclass 2015 Description: | Radiators |
NBS Reference Code: | 60-36-73 |
NBS Reference Description: | Radiators |
CSI MasterFormat 2014 Code: | 23 82 29 |
CSI MasterFormat 2014 Title: | Radiators |
OmniClass Number: | 23-33 15 21 15 |
OmniClass Title: | Plate Radiators |
Name | Value |
---|---|
Depth | 106 mm |
Design Type | 22 |
Heater Height | 200 mm |
Heater Length | 800 mm — 3000 mm |
Heating Capacity | 0.513 kW — 1.923 kW |
Height | 200 mm |
Length | 800 mm — 3000 mm |
Material | Steel |
Mounting | Wall |
Unit Material | Steel |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 800 mm — 3000 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Steel |
BIMobject®