Publish your products
TSL-410 Manual Deck Mounted Soap Dispenser
TSL-410 Manual Deck Mounted Soap Dispenser
TSL-410 Manual Deck Mounted Soap Dispenser
TSL-410 Manual Deck Mounted Soap Dispenser
TSL-410 Manual Deck Mounted Soap Dispenser
    Archived

    TSL-410 Manual Deck Mounted Soap Dispenser

    The resulting simplicity of form and clean lines allow the manual soap dispenser tap to work across many design intents, and its thoughtful proportions have been calculated to complement our Monolith basin system and deck mounted sensor tap range. The TSL.410 is manually operated, thus requiring no power. This can be helpful when specifying on retrofit schemes where there may be no existing power source. This minimalist dispenser also benefits from an anti-rotation collar, and extremely resilient pump mechanism which in addition to the solid steel construction gives it a durability which belies its slender looks.
    Specification
    • Weight 700g 

      Material AISI 304 Stainless Steel  

      Coating Type PVD (colours only) 

      Pump Type Manual piston-type 

      Standard Discharge 1.0ml 

      Max hot water temperature 60°C 

      Recommended soap type Liquid soap - <100 - 3800cPS viscosity. 

      Not suitable for foam soaps, alcohol gels or hand sanitisers. 

      Soap Reservoir Capacity 1 Litre (standard) 5 Litres (optional remote feed)

    Technical specification
    • Unique ref.TSL-410
    • TypeObject (single object)
    • Date of publishing2021-04-15
    • Edition number1
    • Height (mm)81
    • Depth (mm)91
    Related
    • Material mainStainless steel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)0.7
    Classification
    • BIMobject CategorySanitary - Dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit