Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
thm/products/be16c7b4-1c68-4cb9-b601-61a858c0f3a0
Home
Categories
Sanitary
Showers
Student SMN
Available in United States
THM Student Program
Follow
Student SMN
Download
Technical specification
Technical specification
Unique ref.
ws1920-smn
Product family
Showers
Product group
Showers
Type
Object (single object)
Date of publishing
2020-03-11
Edition number
1
Related
Related
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
Similar products
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
22
)
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 37", CENTER drain - Freedom INSPIRE Series
Download