Elbow press fittings with “U” shape suitable for any type of sanitary system, in the residential, commercial and industrial sectors.
They consist of an external "sleeve" (made of stainless steel) that is deformed "mechanically" to ensure the sealing mechanism. The mechanical deformation guarantees irreversible joints that therefore allow subsurface installation as required by current standards. The steel part is separated from the brass part by a polymer "ring", to avoid the phenomenon known as "galvanic corrosion" and allows the installer to verify the correct connection between the pipe and the fitting.
Their particular "U" shape guarantees a constant flow inside the system avoiding the fluid stagnation and preventing the formation of the bacterium LEGIONELLA
Elbow press fitting with "U" shape threaded Male end ISO 7.
Available in tin-plated version [SN].
Wide range available, suited for every connection requirement:
Pipe from Ø 16mm e Ø
20mm.
Male end from G1/2" (DN15)
Products range:
Art.1650 Male /press fitting for multilayer pipes
Art.1651 Double press fitting for multilayer pipes
Art.1652 Female /press fitting for multilayer pipes
Art.1653-1661 Elbow double press fitting for multilayer pipes (angle 45° or 90°)
Art.1654 Elbow Male /press fitting for multilayer pipes
Art.1655 Elbow Female /press fitting for multilayer pipes
Art.1656 Wallplate elbow Female for multilayer pipes
Art.1656DFCT Wallplate elbow Female for multilayer pipes
Art.1657 "T" press fitting for multilayer pipes
Art.1658 "T" Male press fitting for multilayer pipes
Art.1659 "T" Female press fitting for multilayer pipes
Accessori a completamento:
Art.0600 Multiplayer pipe with aluminium insert
Art. 2361-2371-2371B-2371N Ball valve with standard bore male /female and aluminum handle
Art. 2311-2311N-2321-2321N Ball valve with full bore male /female and aluminum handle
Art. 1676USM Wallplate elbow Female with "U" shape for multilayer pipes
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |